Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
MOUNTING TYPE | 4 s p102 b127 h15 |
Port Type | Sta 1 1/16-12 |
Shaft Seal | HNBR - High pressure |
Dust seal | Seal Guard |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Accessories | None |
Brake Release Port Dimension | n/a |
Brand | Danfoss |
Case flow options | 7/16-20 check valve |
Check valve function | Yes |
Customer identification | None |
Design code | 06 |
Design code | Sixth |
Displacement | 492.6 cm3/r [30.06 in3/r] |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 492.6 [30.06] |
Geroler options | Standard |
Hydraulic valve function | None |
Low pressure relief | None |
Low pressure relief | None |
Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port |
Main port style | Sideport - staggered |
Main port thread type | UN / UNF |
Model Code | M04301AB10AB02000090000000000F |
Motor Series | 4000 Series |
Motor size | 495 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 8.0, 127.0, 14.7 [4.00 x 0.32, 5.00, 0.58] SAE B |
Mounting flange type | 4 Bolt - Square |
Mounting type | 4 s p102 b127 h15 |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Output shaft type | Spl 17t 12/24 3/8-16 sl31 |
Output shaft type | Spl 17t 12/24 3/8-16 sl31 |
Paint information | n/a |
Paint packaging | No paint, individual box |
Painted | No |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Rear bearing type | Tapered roller bearing |
Seal Kit | No data available |
Seal options | Hp shaft seal and seal guard |
Seal options | Hp shaft seal and seal guard |
Series | 4000 series |
Series | 4000 series |
Shaft Key | n/a |
Shaft dimension | Dia. 1 1/2 inch, 17T, 3/8 - 16 UNC-2B thread in shaft end |
Shaft type | Splined |
Special Features Assembly | Standard |
Special assembly instructions | None |
Special features hardware | Standard |
Sub brand | Char-Lynn |
Valve system | Disc valve with valve drive |