Danfoss logo
Danfoss Char-Lynn 4000 Series Disc Geroler WheelM04080AC02AB02000000000000000F (RIGHT)

MOTOR-ORBITAL,4000 SERIES 110 [6.7], M04067AC02AB0200000000000AA00F, M04067AC02AB0200000000000AA00F

110-1214-006


Tools

Product specifications

Characteristic
Value
Motor functionStandard
MOUNTING TYPE4 w p140 b165 h14
Port typeSta 1 1/16-12
Shaft SealNBR - Standard
Dust sealStandard
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
AccessoriesNone
Brake Release Port Dimensionn/a
BrandDanfoss
Case flow options7/16-20 check valve
Check valve functionYes
Customer identificationNone
Design Code06
Design codeSixth
Displacement109.8 cm3/r [6.70 in3/r]
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Front bearing typeTapered roller bearing
Geometric displacement [cm3/r [in3/r]]109.8 [6.70]
Geroler optionsStandard
Hydraulic valve functionNone
Low pressure reliefNone
Low pressure reliefNone
Main port dimension1 1/16 - 12 UN-2B SAE O-Ring port
Main port styleSideport - staggered
Main port thread typeUN / UNF
Model CodeM04067AC02AB0200000000000AA00F
Motor Series4000 Series
Motor size110
Motor typeWheel
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]139.7 x 9.1, 165.1, 14.3 [5.50 x 0.36, 6.50, 0.56]
Mounting flange type4 Bolt - Wheel
Mounting type4 w p140 b165 h14
Orbital gearwheel setStandard
Orbital gearwheel set typeGeroler
Output shaft typeTap 1.625in s7/16x1 1/4in
Paint informationPrimer, Black, Low gloss
Paint packagingBlack, individual box
PaintedYes
Pressure flow optionNone
ProductMotor
Product View (Switch)Global (Standard)
Rear bearing typeTapered roller bearing
Seal Kit61232-000
Seal optionsStandard
Seal optionsStandard
Series4000 series
Series4000 series
Shaft KeySquare key, 7/16 x 1 1/4 inch
Shaft dimensionDia. 1 5/8 inch, 1:8, 1 1/4 - 18 UNEF-2A thread in shaft end
Special Features AssemblyStandard
Special assembly instructionsNone
Special features hardwareStandard
Sub brandChar-Lynn
Valve systemDisc valve with valve drive