Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
MOUNTING TYPE | 4 w p140 b184 h14 |
Port type | Sta g1 |
Shaft Seal | NBR - Standard |
Dust seal | Standard |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Accessories | None |
Brake Release Port Dimension | n/a |
Brand | Danfoss |
Case flow options | G1/4 check valve |
Check valve function | Yes |
Customer identification | None |
Design Code | 06 |
Design code | Sixth |
Displacement | 246.5 cm3/r [15.04 in3/r] |
Drain Port Dimension | G 1/4 |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 246.5 [15.04] |
Geroler options | Standard |
Hydraulic valve function | None |
Low pressure relief | None |
Low pressure relief | None |
Main port dimension | G 1 |
Main port style | Sideport - staggered |
Main port thread type | BSP |
Model Code | M06150AC04AC0300000000000AA00F |
Motor Series | 6000 Series |
Motor size | 245 |
Motor type | Wheel |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 139.7 x 7.9, 184.2, 14.4 [5.50 x 0.31, 7.25, 0.57] |
Mounting flange type | 4 Bolt - Wheel |
Mounting type | 4 w p140 b184 h14 |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Output shaft type | Str 40mm 63mm key |
Output shaft type | Str 40mm 63mm key |
Paint information | Primer, Black, Low gloss |
Paint packaging | Primer low gloss black |
Painted | Yes |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Rear bearing type | Tapered roller bearing |
SHAFT TYPE | Straight |
Seal Kit | No data available |
Seal options | Standard |
Seal options | Standard |
Series | 6000 series |
Series | 6000 series |
Shaft Key | Rectangular key, 12 x 8 x 63 mm |
Shaft dimension | Dia. 40 mm, M12 x 1.75-6H thread in shaft end |
Special Features Assembly | Standard |
Special assembly instructions | None |
Special features hardware | Standard |
Sub brand | Char-Lynn |
Valve system | Disc valve with valve drive |