Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | M06300AC02AB0200001000000AA00F | |
| Motor Series | 6000 Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| Motor size | 490 | |
| Geometric displacement [cm3/r [in3/r]] | 491.4 [29.99] | |
| Motor type | Wheel | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Wheel | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 139.7 x 7.9, 184.2, 14.4 [5.50 x 0.31, 7.25, 0.57] | |
| Shaft dimension | Dia. 1 3/4 inch, 1:8 SAE J501, 1 1/4 - 18 UNEF-2A thread in shaft end | |
| Shaft Key | Square key, 7/16 x 1 1/4 inch | |
| Main port thread type | Manifold | |
| Main port style | Sideport - staggered | |
| Main port dimension | 0.750 inch drilled hole | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | FPM viton - Standard | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | Yes | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Design code | 06 | |
| Brand | DANFOSS | Danfoss |
| Product height in | 6.550 | |
| Product height mm | 166.370 | |
| Product length in | 10.330 | |
| Product length mm | 262.382 | |
| Product width in | 6.550 | |
| Product width mm | 166.370 | |
| Sub brand | CHAR-LYNN | Char-Lynn |
