Danfoss logo
Danfoss Char-Lynn 2000 Series Disc Geroler WheelM06190AC02AA0200000000000AA00F (RIGHT)

MOTOR-ORBITAL,6000 SERIES 390 [23.9], M06239AC02AA02000030000000000F, M06239AC02AA02000030000000000F

113-1120-006


Tools

Product specifications

Characteristic
Value
Motor functionStandard
MOUNTING TYPE4 w p140 b184 h14
Port typeSta 1 5/16-12
Shaft SealNBR - Standard
Dust sealSeal Guard
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
AccessoriesNone
Brake Release Port Dimensionn/a
BrandDanfoss
Case flow options7/16-20 check valve
Check valve functionYes
Customer identificationNone
Design code06
Design codeSixth
Displacement391.7 cm3/r [23.90 in3/r]
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Front bearing typeTapered roller bearing
Geometric displacement [cm3/r [in3/r]]391.7 [23.90]
Geroler optionsStandard
Hydraulic valve functionNone
Low pressure reliefNone
Low pressure reliefNone
Main port dimension1 5/16 - 12 UN-2B SAE O-Ring port
Main port styleSideport - staggered
Main port thread typeUN / UNF
Model CodeM06239AC02AA02000030000000000F
Motor Series6000 Series
Motor size390
Motor typeWheel
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]139.7 x 7.9, 184.2, 14.4 [5.50 x 0.31, 7.25, 0.57]
Mounting flange type4 Bolt - Wheel
Mounting type4 w p140 b184 h14
Orbital gearwheel setStandard
Orbital gearwheel set typeGeroler
Output shaft typeTap 1.75in
Output shaft typeTap 1.75in
Paint informationn/a
Paint packagingNo paint
PaintedNo
Pressure flow optionNone
ProductMotor
Product View (Switch)Global (Standard)
Rear bearing typeTapered roller bearing
Seal optionsSeal guard
Seal optionsSeal guard
Series6000 series
Series6000 series
Shaft KeySquare key, 7/16 x 1 1/4 inch
Shaft dimensionDia. 1 3/4 inch, 1:8 SAE J501, 1 1/4 - 18 UNEF-2A thread in shaft end
Special Features AssemblyStandard
Special assembly instructionsNone
Special features hardwareStandard
Sub brandChar-Lynn
Valve systemDisc valve with valve drive