Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
Shaft Seal | NBR - Standard |
Dust seal | Seal Guard |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Brand | Danfoss |
Check valve function | Yes |
Design Code | 06 |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 491.4 [29.99] |
Hydraulic valve function | None |
Main port dimension | 1 5/16 - 12 UN-2B SAE O-Ring port |
Main port style | Sideport - staggered |
Main port thread type | UN / UNF |
Model Code | M06300AC02AA02000030000000000F |
Motor Series | 6000 Series |
Motor size | 490 |
Motor type | Wheel |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 139.7 x 7.9, 184.2, 14.4 [5.50 x 0.31, 7.25, 0.57] |
Mounting flange type | 4 Bolt - Wheel |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Paint information | n/a |
Painted | No |
Rear bearing type | Tapered roller bearing |
Shaft Key | Square key, 7/16 x 1 1/4 inch |
Shaft dimension | Dia. 1 3/4 inch, 1:8 SAE J501, 1 1/4 - 18 UNEF-2A thread in shaft end |
Special Features Assembly | Standard |
Special features hardware | Standard |
Sub brand | Char-Lynn |
Valve system | Disc valve with valve drive |