Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
MOUNTING TYPE | 4 w p140 b184 h14 |
Port type | Sta 1 5/16-12 |
Shaft Seal | NBR - Standard |
Dust seal | Heavy duty seal guard |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Accessories | None |
Brake Release Port Dimension | n/a |
Brand | Danfoss |
Case flow options | 7/16-20 check valve |
Check valve function | Yes |
Customer identification | None |
Design Code | 06 |
Design code | Sixth |
Displacement | 195.8 cm3/r [11.95 in3/r] |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 195.8 [11.95] |
Geroler options | Standard |
Hydraulic valve function | None |
Low pressure relief | None |
Low pressure relief | None |
Main port dimension | 1 5/16 - 12 UN-2B SAE O-Ring port |
Main port style | Sideport - staggered |
Main port thread type | UN / UNF |
Model Code | M06120AC21AA0200005000000AA00F |
Motor Series | 6000 Series |
Motor size | 195 |
Motor type | Wheel |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 139.7 x 7.9, 184.2, 14.4 [5.50 x 0.31, 7.25, 0.57] |
Mounting flange type | 4 Bolt - Wheel |
Mounting type | 4 w p140 b184 h14 |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Output shaft type | Spl 10b |
Paint information | Primer, Black, Low gloss |
Paint packaging | Primer low gloss black |
Painted | Yes |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Rear bearing type | Tapered roller bearing |
Seal options | Heavy duty seal guard |
Series | 6000 series |
Series | 6000 series |
Shaft Key | n/a |
Shaft dimension | Dia. 1 1/2 inch, 10B SAE, 3/8 - 16 UNC-2B thread in shaft end - Spec. Component |
Shaft type | Splined |
Special Features Assembly | Standard |
Special assembly instructions | None |
Special features hardware | Spec. Component |
Sub brand | Char-Lynn |
Valve system | Disc valve with valve drive |