Danfoss logo
MOTOR-ORBITAL,6000 SERIES 195 [12], M06120AC02AA0200006000000AA00F, M06120AC02AA0200006000000AA00F-product-details

MOTOR-ORBITAL,6000 SERIES 195 [12], M06120AC02AA0200006000000AA00F, M06120AC02AA0200006000000AA00F

113-1174-006


Tools

Product specifications

Characteristic
Value
Motor functionStandard
MOUNTING TYPE4 w p140 b184 h14
Port typeSta 1 5/16-12
Shaft SealNBR - Standard
Dust sealExtreme duty seal guard
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
AccessoriesNone
Brake Release Port Dimensionn/a
BrandDanfoss
Case flow options7/16-20 check valve
Check valve functionYes
Customer identificationNone
Design Code06
Design codeSixth
Displacement195.8 cm3/r [11.95 in3/r]
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Front bearing typeTapered roller bearing
Geometric displacement [cm3/r [in3/r]]195.8 [11.95]
Geroler optionsStandard
Hydraulic valve functionNone
Low pressure reliefNone
Low pressure reliefNone
Main port dimension1 5/16 - 12 UN-2B SAE O-Ring port
Main port styleSideport - staggered
Main port thread typeUN / UNF
Model CodeM06120AC02AA0200006000000AA00F
Motor Series6000 Series
Motor size195
Motor typeWheel
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]139.7 x 7.9, 184.2, 14.4 [5.50 x 0.31, 7.25, 0.57]
Mounting flange type4 Bolt - Wheel
Mounting type4 w p140 b184 h14
Orbital gearwheel setStandard
Orbital gearwheel set typeGeroler
Output shaft typeTap 1.75in
Output shaft typeTap 1.75in
Paint informationPrimer, Black, Low gloss
Paint packagingPrimer low gloss black
PaintedYes
Pressure flow optionNone
ProductMotor
Product View (Switch)Global (Standard)
Rear bearing typeTapered roller bearing
Seal optionsEd seal guard
Seal optionsEd seal guard
Series6000 series
Series6000 series
Shaft KeySquare key, 7/16 x 1 1/4 inch
Shaft dimensionDia. 1 3/4 inch, 1:8 SAE J501, 1 1/4 - 18 UNEF-2A thread in shaft end
Special Features AssemblyStandard
Special assembly instructionsNone
Special features hardwareStandard
Sub brandChar-Lynn
Valve systemDisc valve with valve drive