Danfoss logo
Delta series motors-product-category

Delta series motors

The Delta motor provides torque up to 1,299 Nm [958 lb-ft] andmany best-in-class features including its optimized Geroler, disc valve technology, and bearing capacity. An optional spring-applied, pressure-release parking brake offers a six-to-one mechanical advantage for dependable load holding.

Features and benefits

  • Excellent reliability with a time-proven Char-Lynn design
  • Leak-resistant motor with the front bearing protecting the shaft seal
  • Shaft sizes up to 1-5/8 inch
  • Perfect replacement for Parker ® TF-TG and White TM RE motors
  • Same torque as the 4000 series
  • Lowest no-load pressure drop for longer life and lower-temperature operation
  • High side-load capacity with 4,500 lbs at 3” from the mount face

Applications

  • Scissor lift
  • Boom lift
  • Industrial sweeper
  • Mower

Specifications

  • 13 geroler element displacements
  • Flow 75 l/min [20 US gal/min] continuous and 114 l/min [30 US gal/min] intermittent*
  • Speed up to 668 rpm continuous and 831 rpm intermittent
  • Pressure 207 bar [3,000 psi] continuous and 276 bar [4,000 psi] intermittent
  • Torque 1,039 Nm [9,199 lb in] continuous and 1,253 Nm [11,100 lb in] intermittent

*Intermittent operation refers to operation up to six seconds every minute