Danfoss logo
J series motors-product-category

J series motors

Danfoss Char-Lynn J Series motors provide a lot of power, up to 5 kW [6.5 hp], from a very small package. They are 61 mm [2.4 in] in diameter and 104 mm to 130 mm [4.1 in to 5.1 in] in length. The J Series motor shaft and seal allow return line pressures up to 76 bar [1,100 psi] without a case drain line and peak pressures of 220 bar [3,190 psi] in the return line.

Products shown: 0