Danfoss logo
Danfoss Char-Lynn H Series Spool GerolerMH0035BA01AA00A0000000000AA00J (RIGHT)

MOTOR-ORBITAL,H SERIES 60 [3.5], MH0035BA01AA00A0000000000AA00J

101-1750-009


Tools

Product specifications

Characteristic
Value
Motor functionStandard
Shaft SealNBR - Standard
Dust sealStandard
SensorNone
PackagingNo data available
Name TagDanfoss name tag
Brake Release Port Dimensionn/a
BrandDanfoss
Check valve functionNo
Design Code09
Drain Port DimensionNone
Front bearing typeJournal bearing
Geometric displacement [cm3/r [in3/r]]58 [3.5]
Hydraulic valve functionNone
Main port dimension7/8 - 14 UNF-2B SAE O-Ring port
Main port styleSideport - aligned
Main port thread typeUN / UNF
Model CodeMH0035BA01AA00A0000000000AA00J
Motor SeriesH Series
Motor size60
Motor typeStandard
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B]
Mounting flange type4 Bolt - Square
Orbital gearwheel setFree running
Orbital gearwheel set typeGerotor
Paint informationPrimer, Black, Low gloss
PaintedYes
Rear bearing typeJournal bearing
Seal Kit60540-000
Shaft KeyWoodruff key
Shaft dimensionDia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end
Shaft typeStraight
Special Features AssemblyStandard
Special features hardwareStandard
Sub brandChar-Lynn
Valve systemSpool valve