Product specifications
Characteristic | Value |
---|---|
Brake Release Port Dimension | n/a |
Brand | Danfoss |
Check valve function | No |
Design code | 09 |
Drain Port Dimension | G 1/4 |
Dust seal | Standard |
Front bearing type | Journal bearing |
Geometric displacement [cm3/r [in3/r]] | 96 [5.9] |
Hydraulic valve function | None |
Main port dimension | G 1/2 |
Main port style | Sideport - aligned |
Main port thread type | BSP |
Model Code | MH0059MA39AF0200000000000AA00J |
Motor Series | H Series |
Motor function | Standard |
Motor size | 95 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 8.1, 106.4, 13.6 [3.25 x 0.32, 4.19, 0.54] |
Mounting flange type | 2 Bolt - A |
Name Tag | Danfoss name tag |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Gerotor |
Packaging | No data available |
Paint information | Primer, Black, Low gloss |
Painted | Yes |
Rear bearing type | Journal bearing |
Seal Kit | 60540-000 |
Sensor | None |
Shaft Key | Square key |
Shaft Seal | NBR - Standard |
Shaft dimension | Dia. 25 mm, k6, M8 x 1.25-6H thread in shaft end |
Shaft type | Straight |
Special Features Assembly | Standard |
Special features hardware | Standard |
Sub brand | Char-Lynn |
Valve system | Spool valve |