Product specifications
Characteristic | Value |
---|---|
Brake Release Port Dimension | n/a |
Brand | Danfoss |
CMM | H_CMM |
Case flow options | None |
Check valve function | No |
Customer identification | NONE |
Design Code | 09 |
Design code | Nine |
Displacement | 36 cm3/r [2.2 in3/r] |
Drain Port Dimension | None |
Dust seal | Standard |
Front bearing type | Journal bearing |
Geometric displacement [cm3/r [in3/r]] | 36 [2.2] |
Gerotor options | Free running |
Hydraulic valve function | None |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Main port style | Sideport - aligned |
Main port thread type | UN / UNF |
Model code | MH0022AA01AA00A0070000000AA00J |
Motor Series | H Series |
Motor function | Standard |
Motor size | 35 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 3.1, 106.4, 13.6 [3.25 x 0.12, 4.19, 0.54] |
Mounting flange type | 2 Bolt - A |
Mounting type | 2 s p83 b106 h14 |
Name Tag | Danfoss name tag |
Orbital gearwheel set | Free running |
Orbital gearwheel set type | Gerotor |
Output shaft type | 01 str 1in |
Packaging | No data available |
Paint information | Primer, Black, Low gloss |
Paint packaging | Primer low gloss black |
Painted | Yes |
Port type | 7/8-14 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Rear bearing type | Journal bearing |
Seal Kit | 60572-000 |
Seal options | Hp shaft seal |
Sensor | None |
Series | H series motor |
Shaft Key | Woodruff key |
Shaft Seal | HNBR - High pressure |
Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end |
Shaft options | None |
Shaft type | Straight |
Special Features Assembly | Standard |
Special assembly instructions | None |
Special features hardware | None specified |
Speed sensor | None |
Sub brand | Char-Lynn |
Valve options | None |
Valve system | Spool valve |