Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
Port type | G1/2 |
Shaft Seal | HNBR - High pressure |
Dust seal | Standard |
Sensor | None |
Packaging | No data available |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Case flow options | G1/4 end |
Check valve function | No |
Customer identification | None |
Design Code | 09 |
Design code | Nine |
Displacement | 58 cm3/r [3.5 in3/r] |
Drain Port Dimension | G 1/4 |
Front bearing type | Journal bearing |
Geometric displacement [cm3/r [in3/r]] | 58 [3.5] |
Gerotor options | Free running |
Hydraulic valve function | None |
Main port dimension | G 1/2 |
Main port style | Sideport - aligned |
Main port thread type | BSP |
Model Code | MH0035AA24AF02A0070000000AA00J |
Motor Series | H Series |
Motor size | 60 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 3.1, 106.4, 13.6 [3.25 x 0.12, 4.19, 0.54] |
Mounting flange type | 2 Bolt - A |
Mounting type | 2 s p83 b106 h14 |
Orbital gearwheel set | Free running |
Orbital gearwheel set type | Gerotor |
Output shaft type | 24 str 25mm |
Paint information | Primer, Black, Low gloss |
Paint packaging | Primer low gloss black |
Painted | Yes |
Product | Motor |
Product View (Switch) | Global (Standard) |
Rear bearing type | Journal bearing |
SHAFT TYPE | Straight |
Seal Kit | 9900976-000 |
Seal options | Hp shaft seal |
Series | H series motor |
Shaft Key | Square key, 8 x 30 mm |
Shaft dimension | Dia. 25 mm, M8 x 1.25-6H thread in shaft end |
Shaft options | None |
Special Features Assembly | Standard |
Special assembly instructions | None |
Special features hardware | Standard |
Speed sensor | None |
Valve options | None |
Valve system | Spool valve |