Product specifications
Characteristic | Value |
---|---|
CMM | H_CMM |
Case flow options | None |
Customer identification | None |
Design code | Nine |
Displacement | 36 cm3/r [2.2 in3/r] |
Gerotor options | Free running |
Mounting type | 4 s p44 b83 3/8-16 |
Output shaft type | 01 str 1in |
Paint packaging | Environmental coated black |
Port type | 7/8-14 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Viton seals |
Series | H series motor |
Shaft options | Electroless nickel plated |
Special assembly instructions | None |
Special features hardware | None specified |
Speed sensor | M12 s 15p |
Valve options | None |