Danfoss logo
J series motors-product-category

J series motors

Danfoss Char-Lynn J series motors provide a lot of power, up to 5 kW [6.5 hp],from a very small package.They are 61 mm [2.4 in] in diameter and 104 mm to 130 mm [4.1 in to 5.1 in] in length. The J series motor shaft and seal allow return line pressures up to 76 bar [1,100 psi]without a case drain line and peak pressures of 220 bar [3,190 psi] in the return line.

Features and benefits

  • Constant-clearance Geroler set
  • Integrated check valves and increased valve seal lands
  • Self-lubricating shaft bushing
  • High-strength rigid components
  • Variety of displacements, shafts, mounts, and special options
  • High efficiency
  • Extended leak-free performance

Applications

  • Agricultural augers, harvesters, and seeders
  • Car wash tire spray wands and brushes
  • Marine bow thrusters
  • Food processing
  • Railroad maintenance equipment
  • Machine tools
  • Conveyors
  • Snow blower chute rotators
  • Industrial sweepers and floor polishers
  • Sawmill works
  • Turf equipment reel drives
  • Paint strippers

Specifications

  • Five geroler element displacements
  • Flow 21 l/min [5.5 US gal/min] continuous and 25 l/min [6.5 US gal/min] intermittent*
  • Speed up to 1,992 rpm continuous and 2,458 rpm intermittent
  • Pressure 140 bar [2,030 psi] continuous and 165 bar [2,400 psi] intermittent
  • Torque 62 Nm [549 lb in] continuous and 84 Nm [743 lb in] intermittent

*Intermittent operation refers to operation up to six seconds every minute