Product specifications
Characteristic | Value |
---|---|
Brake Release Port Dimension | n/a |
Check valve function | No |
Design code | 12 |
Drain Port Dimension | None |
Dust seal | Standard |
Front bearing type | Journal bearing |
Geometric displacement [cm3/r [in3/r]] | 224 [13.7] |
Hydraulic valve function | None |
Main port dimension | 1/2 - 14 NPTF |
Main port style | Sideport - aligned |
Main port thread type | NPT / NPTF |
Model Code | MS0137AA02AB0000000000000AA00M |
Motor Series | S Series |
Motor function | Standard |
Motor size | 225 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 3.1, 106.4, 13.6 [3.25 x 0.12, 4.19, 0.54] |
Mounting flange type | 2 Bolt - A |
Name Tag | Danfoss name tag |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Packaging | No data available |
Paint information | Primer, Black, Low gloss |
Painted | Yes |
Rear bearing type | Journal bearing |
Seal Kit | No data available |
Sensor | None |
Shaft Key | n/a |
Shaft Seal | NBR - Standard |
Shaft dimension | Dia. 1 inch, SAE 6B, 1/4 - 20 UNC-2B thread in shaft end |
Shaft type | Splined |
Special Features Assembly | Standard |
Special features hardware | Standard |
Valve system | Spool valve |