Product specifications
Characteristic | Value |
---|---|
Brake Release Port Dimension | n/a |
Check valve function | Yes |
Design code | 12 |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Dust seal | Standard |
Front bearing type | Journal bearing |
Geometric displacement [cm3/r [in3/r]] | 93 [5.7 ] |
Hydraulic valve function | None |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Main port style | Sideport - aligned |
Main port thread type | UN / UNF |
Model Code | MS0057BA01AA0100000000000AA00M |
Motor Series | S Series |
Motor function | Standard |
Motor size | 95 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] |
Mounting flange type | 4 Bolt - Square |
Name Tag | Danfoss name tag |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Packaging | No data available |
Paint information | Primer, Black, Low gloss |
Painted | Yes |
Rear bearing type | Journal bearing |
Seal Kit | No data available |
Sensor | None |
Shaft Key | Woodruff key |
Shaft Seal | NBR - Standard |
Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end |
Shaft type | Straight |
Special Features Assembly | Standard |
Special features hardware | Standard |
Valve system | Spool valve |