Product specifications
Characteristic | Value |
---|---|
Motor function | Brake - Low release pressure |
Mounting type | 4 s p44 b83 3/8-16 |
Port type | 7/8-14 |
Shaft Seal | HNBR - High pressure |
Dust seal | Standard |
Sensor | Speed, Hall effect, 60 pulses, M12 connector |
Packaging | No data available |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring Port |
Brand | Danfoss |
Case flow options | None |
Check valve function | No |
Customer identification | None |
Design code | Two |
Displacement | 157 cm3/r [9.6 in3/r] |
Drain Port Dimension | None |
Front bearing type | Journal bearing |
Geometric displacement [cm3/r [in3/r]] | 158 [9.6] |
Geroler options | Standard |
Hydraulic valve function | None |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Main port style | Sideport - aligned |
Main port thread type | UN / UNF |
Model Code | MTB096BA02AA00A007AB00000AA00B |
Motor Series | T Series |
Motor size | 160 |
Motor type | Motor - Brake |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] |
Mounting flange type | 4 Bolt - Square |
Mounting type | 4 s p44 b83 3/8-16 |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Output shaft type | 02 Spl 1in |
Output shaft type | 02 Spl 1in |
Paint information | Primer, Black, Low gloss |
Paint packaging | Primer low gloss black |
Painted | Yes |
Product | Motor |
Product View (Switch) | Global (Standard) |
Rear bearing type | Journal bearing |
Seal Kit | No data available |
Seal options | Hp shaft seal |
Seal options | Hp shaft seal |
Series | T series motor w/brake |
Series | T series motor w/brake |
Shaft Key | n/a |
Shaft dimension | Dia. 1 inch, SAE 6B, 1/4 - 20 UNC-2B thread in shaft end |
Shaft options | None |
Shaft type | Splined |
Special Features Assembly | Standard |
Special assembly instructions | None specified |
Special features hardware | None specified |
Speed sensor | M12 s 60p |
Sub brand | Char-Lynn |
Valve options | None |
Valve system | Spool valve |