Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
Shaft Seal | NBR - Standard |
Dust seal | Standard |
Sensor | None |
Packaging | No data available |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Brand | Danfoss |
Check valve function | No |
Design Code | 01 |
Drain Port Dimension | G 1/4 |
Front bearing type | Journal bearing |
Geometric displacement [cm3/r [in3/r]] | 131 [8.0] |
Hydraulic valve function | None |
Main port dimension | 0.500 inch drilled hole, 4 x M8 x 1.25-6H mounting threads |
Main port style | Sideport - aligned |
Main port thread type | Manifold |
Model Code | MT0080EA24AD0200000000000AA00A |
Motor Series | T Series |
Motor size | 130 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 3.1, 106.4, 13.6 [3.25 x 0.12, 4.19, 0.54] |
Mounting flange type | 4 Bolt - Magneto |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Paint information | Primer, Black, Low gloss |
Painted | Yes |
Rear bearing type | Journal bearing |
Seal Kit | 9900863-000 |
Shaft Key | Square key, 8 x 30 mm |
Shaft dimension | Dia. 25 mm, M8 x 1.25-6H thread in shaft end |
Shaft type | Straight |
Special Features Assembly | Standard |
Special features hardware | Standard |
Sub brand | Char-Lynn |
Valve system | Spool valve |