Product specifications
Characteristic | Value |
---|---|
Brake Release Port Dimension | n/a |
Brand | Danfoss |
CMM | T_CMM |
CUSTOMER IDENTIFICATION | None |
Case flow options | None |
Check valve function | No |
Design code | 01 |
Design code | One |
Displacement | 244 cm3/r [14.9 in3/r] |
Drain Port Dimension | None |
Dust seal | Standard |
Front bearing type | Journal bearing |
Geometric displacement [cm3/r [in3/r]] | 244 [14.9] |
Geroler options | None |
Hydraulic valve function | None |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Main port style | Sideport - aligned |
Main port thread type | UN / UNF |
Model Code | MT0149BA18AA0000000000000AA00A |
Motor Series | T Series |
Motor function | Standard |
Motor size | 245 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] |
Mounting flange type | 4 Bolt - Square |
Mounting type | 4 s p44 b83 3/8-16 |
Mounting type | 4 s p44 b83 3/8-16 |
Name Tag | Danfoss name tag |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Output shaft type | 18 tap 1in |
Output shaft type | 18 tap 1in |
Packaging | No data available |
Paint information | Primer, Black, Low gloss |
Paint packaging | Primer low gloss black |
Painted | Yes |
Port type | 7/8-14 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Rear bearing type | Journal bearing |
Seal Kit | No data available |
Seal options | Standard seals |
Seal options | Standard seals |
Sensor | None |
Series | T series motor |
Series | T series motor |
Shaft Key | Woodruff key |
Shaft Seal | NBR - Standard |
Shaft dimension | Dia. 1 inch |
Shaft options | None |
Shaft type | TAPERED |
Special Features Assembly | Standard |
Special assembly instructions | None |
Special features hardware | None specified |
Speed sensor | None |
Sub brand | Char-Lynn |
Valve options | None |
Valve system | Spool valve |