Product specifications
Characteristic | Value |
---|---|
CMM | T_CMM |
Case flow options | Icv |
Customer identification | Cnh |
Design code | One |
Displacement | 195 cm3/r [11.9 in3/r] |
Geroler options | None |
Mounting type | 2 s p83 b106 h14 |
Mounting type | 2 s p83 b106 h14 |
Output shaft type | 01 str 1in |
Output shaft type | 01 str 1in |
Paint packaging | Primer low gloss black |
Port type | M22 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Viton shaft seal |
Seal options | Viton shaft seal |
Series | T series motor |
Series | T series motor |
Shaft options | None |
Special assembly instructions | None |
Special features hardware | Low speed valving |
Speed sensor | None |
Valve options | None |