Danfoss logo
TMK, TMT, TMTH, and TMV series motors-product-category

TMK, TMT, TMTH, and TMV series motors

With displacements from 160 cm3 to 800 cm3 [9.77 cm3 to 48.3 in3], intermittent pressure capability up to 350 bar [5,080 psi], and high starting torque, the large, energy-efficient orbital motors in the TMK, TMT, TMTH, and TMV series can meet your applications' propulsion and work function needs in even the harshest environments.

Features and benefits 

  • Speed sensor 
  • Integrated brake  
  • Integrated flushing valve for continuous oil renewal and cooling in a closed circuit  
  • Special dust seal ring for additional shaft seal protection 
  • High bearing capacity and robust cardan shaft design for longer life  
  • Outstanding motor efficiency for reduced fuel consumption  
  • Short motors without bearings for compact integration in gear boxes and other flexible design options  

Applications 

  • Skid steer loaders 
  • Trench compactors 
  • Forestry harvester heads 
  • Beet harvesters 

To select from the full range of orbital motors, see the orbital motor quick selector.

 

Technical data

Char Lynn Tmk V T Speed Torque

For more information, see: