Track and swing drive orbital motors
With their industry-leading Geroler® design, our efficient orbital motors provide two speeds and low-slip performance for mini excavators. These low-noise and easy-maintenance solutions are tuned for low speeds and include reinforced bearings, integrated brakes, and all the features required for compact direct-drive applications.
Swing motor portfolio
- S swing series motors
- 2K swing series, 2.5K swing series, 4K swing series, 4.5K swing series, and 6K swing series motors
Track motor portfolio
- K-D series
- TRB series
Features and benefits
- Direct drive solution eliminating gear box
- Low noise thanks to low-speed orbital technology
- Excellent slow speed characteristic
- Reduced energy consuming attributed to higher mechanical and volumetric efficiency
- Less mechanical shocks by smooth and precise control
Applications
- Mini excavators
- Attachments
- Undercarriage
- Forestry harvester heads
- Winch applications
For detailed information, see the latest version of Danfoss orbital motors technical information.