Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
Shaft Seal | NBR - Standard |
Dust seal | Standard |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Brand | Danfoss |
Check valve function | Yes |
Drain Port Dimension | G 1/4 |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 130.5 [7.96] |
Hydraulic valve function | None |
Main port dimension | G 1/2, 2 x M10 x 1.5-6H block mounting threads |
Main port style | Sideport - staggered |
Main port thread type | BSP |
Model Code | MC2130AJ16AS0200010000000ABAAB |
Motor Series | XL2 Series |
Motor size | 130 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 2.8, 106.4, 13.6 [3.25 x 0.11, 4.19, 0.54] |
Mounting flange type | 4 Bolt - Magneto |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Paint information | Painted, Black |
Painted | Yes |
Rear bearing type | Tapered roller bearing |
Seal Kit | Z331-02 |
Shaft Key | Rectangular key, 10 x 8 x 45 mm |
Shaft dimension | Dia. 32 mm, M8 x 1.25-6H thread in shaft end |
Shaft type | Straight |
Special Features Assembly | Standard |
Special features hardware | Standard |
Sub brand | Xcel |
Valve system | Disc valve with valve drive |