Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
Shaft Seal | HNBR - High pressure |
Dust seal | Standard |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Brand | Danfoss |
Check valve function | Yes |
Drain Port Dimension | G 1/4 |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 305.7 [18.65] |
Hydraulic valve function | None |
Main port dimension | G 1/2, 2 x M10 x 1.5-6H block mounting threads |
Main port style | Sideport - staggered |
Main port thread type | BSP |
Model Code | MC2305AB16AS02000130000ABAAAAB |
Motor Series | XL2 Series |
Motor size | 305 |
Motor type | Wheel |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 108.0 x 6.3, 147.6, 13.6 [4.25 x 0.25, 5.81, 0.54] Rear: 127.0 x #, 147.6, 13.6 [5.00 x #, 5.81, 0.54] |
Mounting flange type | 4 Bolt - Wheel |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Paint information | Painted, Blue |
Painted | Yes |
Rear bearing type | Tapered roller bearing |
Seal Kit | Z331-51 |
Shaft Key | Rectangular key, 10 x 8 x 45 mm |
Shaft dimension | Dia. 32 mm, M8 x 1.25-6H thread in shaft end |
Shaft type | Straight |
Special Features Assembly | Direction of rotation |
Special features hardware | Standard |
Sub brand | Xcel |
Valve system | Disc valve with valve drive |