Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mounting features rear | 0 | None |
| CODE TITLE | AAV | 20.3 cm3/r [1.24in3/r] fixed displacement piston motor |
| Design code | B | Valve plate |
| Displacement options | 0 | As given in code title |
| Drain ports size and location | A | .5625-18 UNF-2B SAE o-ring ports - upper rear (backplate) |
| Flow rate gpm | 19.3 | |
| Flow rate LPM | 73.2 | |
| Identification | 0 | Standard |
| Main ports size and location | A | 1.0625-12 UN-2B SAE o-ring ports - opposite sides |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | AAVAEAA00000A0B | |
| MOUNTING FLANGE | 2-BOLT-A | 2-bolt-A |
| Output shaft | AE | Straight shaft diameter 22.22 [.875], keyway 6.35 X 25.4 [.250 X 1.00], shaft extension 41.1 [1.62] (key included) |
| Output torque lbf-in2 | 1001.8 | |
| Output torque NM | 113.2 | |
| PAINT | 0A | Primer per spec 209-13A |
| Product height in | 4.720 | |
| Product height mm | 119.888 | |
| Product length in | 8.570 | |
| Product length mm | 217.678 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 | |
| Special features | 00 | None |
| Working pressure bar | 350.00 | |
| Working pressure PSI | 5076 |
