Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Mobile piston motors
Fixed displacement axial piston motors
Series 741 and 743 fixed motors
74119-DAT-01
MOTOR-FIXED DISP, 741XX-10CC
74119-DAT-01
Tools
Add to comparison
Add to comparison
74119-DAT-01
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
4.720
Product height mm
119.888
Product length in
8.570
Product length mm
217.678
Product width in
5.120
Product width mm
130.048