Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Mobile piston motors
Fixed displacement axial piston motors
Series 741 and 743 fixed motors
74315-LAA
MOTOR-FIXED DISP, 743XX-32CC
74315-LAA
Tools
Add to comparison
Add to comparison
74315-LAA
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.820
Product height mm
147.828
Product length in
8.060
Product length mm
204.724
Product width in
6.880
Product width mm
174.752