Danfoss logo
Series 741 and 743 fixed motors-product-category

Series 741 and 743 fixed motors

With displacements from 12 cm3 to 40 cm3 [0.75 in3 to 2.5 in3] and continuous pressure ratings of 210 bar [3,000 psi], Danfoss medium-pressure fixed piston motors are ideal for many applications, including propulsion, fan drives, and seeding and planting. They are particularly useful when continuous rotary motion is needed far from a power source.

Features and benefits 

  • Compact easy to install 
  • Efficient axial piston design  
  • Numerous optionsshafts, ports, shuttle valves, speed pickup 
  • Optional shuttle, back pressure valve  improved loop cooling, flushing 
  • Optional speed sensor available  up to 50 rpm 

Applications 

  • Agriculture equipment  
  • Forestry equipment  
  • Construction equipment  
  • Turf care equipment   
  • Industrial equipment 

Specifications and drawings

Model

Displacement  

cm3 [in3]  

Nominal pressure  rating  

bar [psi] 1 

Max. rated speed  

rpm 

Output torque at rated speed and pressure

Nm [lb-in]  

74111/74119  

12.3 [0.75]

350 [5,076]

4,500

68.55 [606.21]

74118/74148 

20.3 [1.24]

350 [5,076]

3,600

113.14 [1,002.27]

74315 

32.9 [2.01]

350 [5,076]

3,600

183.36 [1,624.64]

74318/74348  

40.6 [2.48]

350 [5,076]

3,600

226.27 [2,004.54]

Nominal pressure: Max delta system pressure at which component fatigue does not occur (pump life estimated by bearing life). 

See Technical Information for more information.

 

Series741 Drawing