Danfoss logo
Series 40 variable motors-product-category

Series 40 variable motors

For medium-power applications, Series 40 variable motors feature a parallel axial piston/slipper design and a tiltable swashplate. They are available with displacements ranging from 35 cm3 to 46 cm3 [2.14 in3 to 2.80 in3] and are rated for loads up to 345 bar [5,000 psi].

The Series 40 family of variable-displacement motors includes M35, M44, and M46 motor units. The M35 and M44 variable motors feature a trunnion style swashplate and direct displacement control. The M46 variable motors use a cradle swashplate design and a two-position hydraulic servo control.  

Features and benefits 

  • Three sizes of variable displacement motors
  • Efficient axial piston design
  • Complete family of control systems
  • Proven reliability and performance
  • Compact, lightweight
  • Worldwide sales and service 

Applications 

  • Agriculture 
  • Construction 
  • Road building 
  • Material handling 
  • Forestry 
  • Turf care 

Specifications  

Model

Displacement  

cm3 [in3]  

Max. working pressure

bar [psi]  

Rated output speed at max. displacement

rpm 

M35 MV

35 [2.14]

380 [5,511]

3,600

M44 MV

44 [2.65]

345 [5,000]

3,300

M46 MV

46 [2.80]

345 [5,000]

4,000

For more information, see Series 40 Axial Piston Motors Technical Information.

Products shown: 0