Product specifications
Characteristic | Value | Description |
|---|---|---|
| S40_PRODUCT_RES | MMV | Variable displacement motor - SAE B mount |
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| TYPE | C | 25cc product type |
| C: SEAL GROUP | B | Seal-shaft, for aux drive |
| D: OUTPUT SHAFT / AUX DRIVE | M | 15 teeth 16/32 spline / tapered, 1 inch diameter, 1.5 in/foot, without keyway |
| E: MINIMUM DISPLACEMENT | M | 8 degree, 21.1 cc |
| F: CONTROL FEATURES | C | 1-line control bottom, adjustable min |
| G:HOUSING/ENDCAP CONFIGURATION | AD | Radial side ports, with speed sensor port plugged, no speed ring, thru drive |
| T: SPECIAL HARDWARE FEATURES | NNN | Special hardware - none, black paint, Danfoss tag |
| ZZ: SF (NON-HARDWARE) | *** | None |
| Product | MMV | Variable displacement motor - SAE B mount |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |