Danfoss logo
Converters-product-category

Converters

Our electric converter portfolio includes both high-voltage and DC/DC converters. These products are designed to withstand high temperatures, vibration, and shock in mobile work machines, commercial vehicles, and marine vessels. The same EC-C1200-450 converter can be configured for motor control, grid connection, microgrid, or DC/DC conversion.

Editron converters enable different functions: 

Motor control (+MC) inverter  

  • Used to control electric machines either in motor or generator modes  
  • Enables regenerative braking and respective energy flow management to increase system efficiency   

Grid-connection (+AFE) inverter 

  • Used for active grid interface that can boost the grid voltage to higher DC-level for the system  
  • Compact and robust; often used in stationary applications to reduce battery size and cost. 
  • Designed for use in mobile applications, with no additional cabinets needed to increase protection classes.  

Microgrid (+UG) inverter  

  • Used to create a standalone AC grid from a DC power source (battery, fuel cell, or any other source) 
  • Used in marine vessels or other mobile machinery to provide decentral AC grids to power various kinds of accessory equipment.  

DC/DC converter (+DC) 

  • High-power non-isolated DC/DC converter designed to control power flow to boost voltage 
  • Can also keep DC-link voltage at stable levels while battery voltage varies due to state-of-charge (SoC).

 

Products shown: 2