Converters
Our electric converter portfolio includes both high-voltage and DC/DC converters. These products are designed to withstand high temperatures, vibration, and shock in mobile work machines, commercial vehicles, and marine vessels. The same EC-C1200-450 converter can be configured for motor control, grid connection, microgrid, or DC/DC conversion.
Editron converters enable different functions:
Motor control (+MC) inverter
- Used to control electric machines either in motor or generator modes
- Enables regenerative braking and respective energy flow management to increase system efficiency
Grid-connection (+AFE) inverter
- Used for active grid interface that can boost the grid voltage to higher DC-level for the system
- Compact and robust; often used in stationary applications to reduce battery size and cost.
- Designed for use in mobile applications, with no additional cabinets needed to increase protection classes.
Microgrid (+UG) inverter
- Used to create a standalone AC grid from a DC power source (battery, fuel cell, or any other source)
- Used in marine vessels or other mobile machinery to provide decentral AC grids to power various kinds of accessory equipment.
DC/DC converter (+DC)
- High-power non-isolated DC/DC converter designed to control power flow to boost voltage
- Can also keep DC-link voltage at stable levels while battery voltage varies due to state-of-charge (SoC).
Products shown: 4
HV inverters
To power motors or other devices, high-voltage inverters convert direct current (DC) from batteries or generators to alternating current (AC). With nominal DC voltage up to 1 kV and maximum power up to 300 kW each, our inverters support a variety of applications including traction drives, grid connections, and island grids.
DC/DC converters
A DC/DC converter changes the voltage from a battery. It can serve as an intermediary between systems of different voltage and can be used in a variety of applications such as fuel cells. Operating at up to 850 VDC and 400 ADC continuous current, our DC/DC converters include the EC-C1200-450 converter and the EC-LTS1200-410 inductor unit.
Charging
The ED3 offers fast, easy access to charging power, delivering 43 kilowatts, the highest AC charging power available. This allows heavy-duty electric vehicles to be charged overnight using readily available AC power outlets, facilitating quick deployment while minimizing charging infrastructure costs.