Danfoss logo
Engine and A/C hose, tubing, and assemblies-product-category

Engine and A/C hose, tubing, and assemblies

Danfoss' A/C products outperform competitive products in the areas that matter most to our customers. From tighter bend radius and near-zero permeation to widest-in-class temperature ranges, we are setting new standards for performance, flexibility, and durability in the mobile air conditioning industry. Likewise, we use the latest materials and technology to create engine and fuel hose products that meet the newest standards and that work with the newest fuels.

Features and benefits 

  • Industry-leading features 
  • Versatile product lines 
  • Designed to meet common customer, industry, and environmental requirements 
  • Full portfolio of system-matched products 
  • Wide specification ranges 

Applications 

  • Air conditioning 
  • Marine 
  • Mining, metals, and minerals 
  • Mobile A/C 
  • Oil and gas 
  • Refrigeration 
  • Vehicles 

Our brands

AeroquipSynflexWeatherhead

 

Product types shown: 4

  • Engine hose and tubing category image

    Engine hose and tubing

    Our engine and fuel hose products are designed for reliability and adaptability in the face of evolving fuels and tightening emissions standards. We have hoses for the transfer of anything from crude oil to high-tech biodiesel, and our superior materials can easily handle temperatures between -54°C and 260°C [-65°F and 500°F].

  • Engine fittings category image

    Engine fittings

    We have a full range of engine and fuel fittings available to complement our selection of engine and fuel hoses and tubing.

  • Air conditioning hose and tubing category image

    Air conditioning hose and tubing

    Our EverCool A/C hoses tout industry-leading features like near-zero permeation, minimal bend radius, and the widest-in-class temperature ranges. This versatile product line is qualified for all common refrigerants and refrigerant oils, which allows you to meet a variety of customer, industry, and environmental requirements with a single product.

  • Air conditioning fittings category image

    Air conditioning fittings

    We offer a variety of crimpable and factory-crimp air conditioning fittings to minimize refrigerant loss and prevent moisture ingress. Our field-attachable line and the EZ-Clip system help minimize downtime by making on-site installation and repair fast and easy.