Engine and A/C hose, tubing, and assemblies
Danfoss' A/C products outperform competitive products in the areas that matter most to our customers. From tighter bend radius and near-zero permeation to widest-in-class temperature ranges, we are setting new standards for performance, flexibility, and durability in the mobile air conditioning industry. Likewise, we use the latest materials and technology to create engine and fuel hose products that meet the newest standards and that work with the newest fuels.
Features and benefits
- Industry-leading features
- Versatile product lines
- Designed to meet common customer, industry, and environmental requirements
- Full portfolio of system-matched products
- Wide specification ranges
Applications
- Air conditioning
- Marine
- Mining, metals, and minerals
- Mobile A/C
- Oil and gas
- Refrigeration
- Vehicles
Product types shown: 4

Engine hose and tubing
Our engine and fuel hose products are designed for reliability and adaptability in the face of evolving fuels and tightening emissions standards. We have hoses for the transfer of anything from crude oil to high-tech biodiesel, and our superior materials can easily handle temperatures between -54°C and 260°C [-65°F and 500°F].

Air conditioning hose and tubing
Our EverCool A/C hoses tout industry-leading features like near-zero permeation, minimal bend radius, and the widest-in-class temperature ranges. This versatile product line is qualified for all common refrigerants and refrigerant oils, which allows you to meet a variety of customer, industry, and environmental requirements with a single product.