Industrial hose and fittings
Boston by Danfoss offers a wide range of industrial hoses designed to meet the unique demands of any project, whether it involves air supply, milk service, acid drainage, or gravel discharge. Our portfolio includes versatile products that can accommodate various system parameters and materials as well as purpose-built hoses for specialized applications such as welding, steam cleaning, and aircraft refueling.
Features and benefits
- Designed to be flexible and adaptable
- Suitable for a variety of applications and environments
- Constructed with high-quality materials
- Can withstand extreme temperatures, chemicals, and abrasion
- Specialty products available for specific applications
- Engineered to meet strict safety standards and regulations
- Safe operation in hazardous environments and peace of mind in the field
Applications
- Air and multipurpose
- Chemical
- Food and beverage
- Material handling
- Oil and gas
- Specialty
- Steam
- Water and thermal management
Our brands
Products shown: 9
Air and multipurpose hose
Boston by Danfoss’ product line includes a comprehensive range of air hoses, air and dust suction hoses, and MSHA-approved air hoses for use in construction and mining industries. We offer non-conductive and anti-static options as well as multipurpose hoses that can streamline your systems.
Chemical hose
Danfoss offers chemical hoses to meet all of your acid, chemical, solvent, and petrochemical transfer needs including color coding, greater flexibility, and broad chemical tolerances. Our range includes standard, hard-wall, and corrugated options as well as hoses optimized for loading, unloading, pumping, suction, or discharge.
Food and beverage hose
Our portfolio includes FDA- and NSF-51-certified food and beverage hoses designed to meet various processing needs such as the transfer of potable water, oily or non-oily foods, liquid or solid foods, dairy or non-dairy foods, or alcohol products. We also offer bulk and washdown hoses and features like reinforcement, corrugation, channeling, and static resistance.
Material-handling hose
Boston by Danfoss' product line includes material-handling hoses designed for the suction and discharge of dry material like sand, gravel, and cement and abrasive substances such as concrete, plaster, and grout. We offer static resistance, channeling, corrugation, and hard- and soft-wall designs as well as specialized models for applications like sandblasting.
Oil and petroleum hose
Danfoss offers a diverse collection of oil and petroleum hoses designed for specific applications such as aircraft refueling, petroleum dispensing, fuel oil delivery, dock service, and frac and well service. Our selection includes flat, channeled, corrugated, low-temperature, and high-pressure hoses tailored to meet various petroleum- and oil-related transfer and discharge needs.
Specialty hose
We provide custom-engineered hoses for specialty applications including firefighting, steel mills, welding, and road construction as well as purpose-built products for tasks such as diesel exhaust fluid transfer, hydrocarbon drains, nitrogen transfer, street cleaning, and sewage systems.
Steam hose and assemblies
Danfoss’ selection of hoses for steam transfer during product processing or equipment cleaning includes options with exclusive elastomers and superior design to protect against flaking, detergents, oils, and scuffs. We also offer features like permanent branding and steel-braided reinforcement for added safety.
Water and thermal-management hose and assemblies
Danfoss provides an extensive selection of hoses and assemblies for the pumping, suction, and discharge of water, brine, mud, slurries, and light chemicals. Our portfolio includes specialized products for water cooling, tank cleaning, radiators, artificial snow, pressure washing, sewer jetting, mines, and quarries.