Sectional directional control valves
Our compact sectional directional control valves provide precise, multifunctional control at pressures up to 250 bar [3,625 psi] and flows up to 100 l/min [26 US gal/min]. With up to 12 work sections per valve group, they can be operated by electrical, pneumatic, or manual controls and configured for parallel, tandem, or series circuits, making them suitable for a wide variety of applications.