Danfoss logo
Sectional directional control valves-product-category

Sectional directional control valves

Our compact sectional directional control valve provides precise, multifunctional control at pressures up to 250 bar [3,625 psi] and flows up to 100 l/min [26 US gal/min]. With up to 12 work sections per valve group, it can be operated by electrical, pneumatic, or manual controls and configured for parallel, tandem, or series circuits, making it suitable for a wide variety of applications.

Products shown: 2