Sectional directional control valves
Our compact sectional directional control valve provides precise, multifunctional control at pressures up to 250 bar [3,625 psi] and flows up to 100 l/min [26 US gal/min]. With up to 12 work sections per valve group, it can be operated by electrical, pneumatic, or manual controls and configured for parallel, tandem, or series circuits, making it suitable for a wide variety of applications.
Products shown: 2
DVG 60/100
DVG 60/100 open-center directional control valves for American markets complement our extensive spool valves portfolio to support a wide range of machines and applications. With Danfoss valve solutions and expertise, you can increase your operational efficiency and drastically shorten lead times without compromising on features or cost.