Product specifications
Characteristic | Value |
---|---|
Motor function | Two-speed motor |
Shaft Seal | NBR - Standard |
Dust seal | Standard |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Check valve function | No |
Design Code | 01 |
Drain Port Dimension | 9/16 - 18 UNF-2B SAE O-Ring port, 7/16 - 20 UNF-2B SAE O-Ring pilot control port, Optional 7/16 - 20 UNF-2B SAE O-ring drain port for pilot operated normally low speed |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 158.1 [9.65] |
Hydraulic valve function | None |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Main port style | Sideport - staggered |
Main port thread type | UN / UNF |
Model Code | M22096AC01AA0100010000000AAAAA |
Motor Series | 2000 Series |
Motor size | 160 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] SAE A |
Mounting flange type | 2 Bolt - A |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Paint information | n/a |
Painted | No |
Rear bearing type | Tapered roller bearing |
SHAFT TYPE | Straight |
Seal Kit | No data available |
Shaft Key | Woodruff key, 1/4 x 1 inch |
Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end |
Special Features Assembly | Standard |
Special features hardware | Standard |
Valve system | Disc valve with valve drive |