Product specifications
Characteristic | Value |
---|---|
Displacement | 160.6 cm3/r [9.80 in3/r] |
MOUNTING TYPE | 2 s p102 b146 h14 |
Port type | Sta 7/8-14 |
Accessories | None |
Case flow options | 7/16-20 |
Customer identification | None |
Design code | First |
Low pressure relief | None |
Output shaft type | Spl 14t 12/24 3/8-16 sl33 |
Paint packaging | Deere Low Gloss Black |
Product | Motor |
Series | 4000 compact series |
Special assembly instructions | None |
Special features hardware | ICORV @ 82.7 Bar |
Valve options | None |