Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
Shaft Seal | NBR - Standard |
Dust seal | Standard |
Sensor | None |
Packaging | Bulk box |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Check valve function | Yes |
Design Code | 01 |
Drain Port Dimension | None - Spec. Component |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 201.4 [12.29] |
Hydraulic valve function | None |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port - Spec. Component |
Main port style | Endport - aligned |
Main port thread type | UN / UNF |
Model Code | ADK12AM98BB0600000190F0A |
Motor Series | 4000 Compact Series |
Motor size | 200 |
Motor type | Wheel |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 108.0 x 6.4, 147.6, 13.6 [4.25 x 0.25, 5.81, 0.54] Rear: 120.7 x 5.1, 147.6, 13.6 [4.75 x 0.20, 5.81, 0.54] |
Mounting flange type | 4 Bolt - Wheel |
Orbital gearwheel set | Tight |
Orbital gearwheel set type | Geroler |
Paint information | n/a |
Painted | No |
Rear bearing type | Tapered roller bearing |
Shaft Key | Square key, 7/16 x 1 1/4 inch |
Shaft dimension | Dia. 1 5/8 inch, 1 1/4 - 18 UNEF -2A thread in shaft end |
Special Features Assembly | Standard |
Special features hardware | Spec. Component |
Valve system | Disc valve with valve drive |