Product specifications
Characteristic | Value |
---|---|
Accessories | Seal guard |
Brand | Danfoss |
CMM | 4KC_CMM |
Case flow options | 7/16-20 |
Customer identification | None |
Design code | First |
Displacement | 324.6 cm3/r [19.81 in3/r] |
Low pressure relief | None |
Low pressure relief | None |
Mounting type | 2 s p83 b106 h14 |
Mounting type | 2 s p83 b106 h14 |
Output shaft type | Spl 14t 12/24 3/8-16 sl33 |
Paint packaging | Black, individual box |
Port type | Sta 7/8-14 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Series | 4000 compact series |
Series | 4000 compact series |
Special assembly instructions | None |
Special features hardware | High pressure shaft seal |
Sub brand | Char-Lynn |
Valve options | None |