Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
Shaft Seal | NBR - Standard |
Dust seal | Standard |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Check valve function | No |
Drain Port Dimension | None |
Front bearing type | Needle roller bearing |
Geometric displacement [cm3/r [in3/r]] | 347 [21.2] |
Hydraulic valve function | None |
Main port dimension | G 1/2 |
Main port style | Sideport - aligned |
Main port thread type | BSP |
Model Code | MDL212AA06AC0C0030000AB00B |
Motor Series | Delta Series |
Motor size | 345 |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 147.6, 13.6 [3.25 x 0.25, 5.81, 0.54] Rear: 127.0 x 13.9, 147.6, 13.6 [5.00 x 0.55, 5.81, 0.55] |
Mounting flange type | 4 Bolt - Wheel |
Orbital gearwheel set | Special |
Orbital gearwheel set type | Geroler |
Paint information | Primer, Black, Low gloss |
Painted | Yes |
Rear bearing type | Needle roller bearing |
Shaft Key | Square key, 5/16 x 1 1/4 inch |
Shaft dimension | Dia. 1 1/2 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end |
Special Features Assembly | Standard |
Special features hardware | Spec. Component |
Valve system | Disc valve on the output shaft |