Danfoss logo
H series motors-product-category

H series motors

Designed for medium-duty applications, these motors use industry-proven spool valve technology combined with state-of-the-art gerotors. In addition, a wide variety of mounting flanges, shafts, parts, and valving options provide design flexibility. Direction of shaft rotation and shaft speed can be controlled easily and smoothly throughout the speed range of the motor, and equipment can be driven directly, eliminating costly mechanical components.

Products shown: 0