Danfoss logo
T series motors with brake-product-category

T series motors with brake

Using the same Geroler and spool valve technologies as standard Danfoss Char-Lynn motors, the T series motor with parking brake uses brake pads that rotate at six times the speed of the output shaft, providing a six-to-one mechanical advantage. In addition to thereby providing dependable load-holding capability, it provides the same smooth, reliable operation and performance as the standard T series motors.

Products shown: 0