T series motors without brake
T series motors feature the latest innovations in Geroler technology, including optimized Geroler geometry with a lower drive-running angle for improved life and low-speed performance. In addition, the improved housing and smaller-diameter end cap provide greater envelope rigidity to improve efficiency under high pressure loads. All these innovations come together to make the highest-performing motor in its class.
Products shown: 0