Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
CMM | J_CMM |
Case flow options | 3/8-24 |
Customer identification | None |
Design code | Two |
Displacement | 8.2 cm3/r [.50 in3/r] |
Mounting type | 2 p63 b80 h10 |
Output shaft type | 01 Str .625in 1/4-28 s.186in |
Output shaft type | 01 Str .625in 1/4-28 s.186in |
Paint packaging | Epoxy black, coated mounting |
Port type | Side 9/16-18 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Series | J2 series |
Series | J2 series |
Special assembly instructions | None |
Special features hardware | None |
Sub brand | Char-Lynn |