Danfoss logo
OMT and OMV series motors-product-category

OMT and OMV series motors

With displacements from 161 cm3 to 524 cm3 [9.83 in3 to 31.95 in3] and pressure ratings up to 275 bar [3,990 psi], our OMT and OMV series motors provide high torque for a wide variety of medium- to heavy-duty applications operating under extreme conditions.

Features and benefits 

  • Smooth operation and constant operating torque over a wide speed range
  • High starting torque
  • High return pressure without the use of drain line (high pressure shaft seal)
  • High efficiency
  • High radial and axial bearing capacity
  • For applications in both open and closed loop hydraulic systems
  • Suitable for a wide variety of hydraulics fluids 

Applications 

  • Construction equipment 
  • Agricultural equipment 
  • Material handling and lifting equipment  
  • Forestry equipment  
  • Lawn and turf equipment  
  • Machine tools and stationary equipment  
  • Special purpose 

To select from the full range of orbital motors, see the orbital motor quick selector.

 

Technical data 

Char Lynn Omt Omv Speed Torque

For more information, see OMT and OMV Technical Information.

 

Products shown: 0